IESNA:LM-63-2002
[TEST]P1056044
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S575D850-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1391
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
860.1 852.1 848.1 840.9 832.1 820.9 806.5 789.6 772 751.2
729.6 707.2 682.3 655.9 628.7 600.6 571 540.6 510.9 479.7
448.5 416.4 384.4 352.4 320.3 287.5 254.7 221.8 186.6 156.2
123.3 95.3 66.5 40.8 18.4 3.2 0
860.1 862.5 857.7 848.1 834.5 817.7 797.7 774.4 749.6 723.2
693.5 663.1 630.3 596.6 562.2 527 490.9 454.1 417.2 380.4
343.6 306.7 269.9 233 197 161 128.1 97.7 69.7 47.3
33.6 21.6 12 6.4 3.2 1.6 0
860.1 855.3 844.9 828.9 808.1 783.2 754.4 722.4 687.1 649.5
609.5 567.8 524.6 481.3 438.1 394.8 351.6 309.9 269.9 230.6
193 158.6 127.3 98.5 76.9 63.3 50.5 38.4 28.8 20.8
15.2 11.2 8 5.6 3.2 1.6 0
860.1 856.1 840.9 820.9 794.4 763.2 728 687.9 643.1 595.8
547.8 498.9 450.1 402 354.8 309.9 267.5 227.4 189.8 154.6
124.1 101.7 84.9 72.1 58.5 46.4 36 28 21.6 16.8
12.8 10.4 7.2 4.8 3.2 1.6 0
860.1 857.7 844.9 822.5 792.8 758.4 719.2 675.1 627.1 577.4
525.4 476.5 422.9 376.4 329.2 284.3 242.7 204.2 167.4 135.3
111.3 92.9 79.3 65.7 52.9 41.6 32.8 25.6 20.8 16
12 9.6 7.2 4.8 3.2 1.6 0
